Publish your products
LAVA V Wash basin
LAVA V Wash basin

    LAVA V Wash basin

    Easy styling, generous proportions, and freestanding lines meet in a range of timeless basins.

    A generous, low-profile design that opens up your vanity area and lets it breathe. Made from our tactile and durable mineral composite, with a thick rim for added presence.

    Article number: 952005

    Specification
      • Mineral composite
      • Width: 500 mm
      • Depth: 350 mm
      • Height: 124 mm
      • Weight: 9 kg
    Technical specification
    • Unique ref.952005
    • Product familyX Collection
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2022-06-09
    • Edition number1
    • Height (mm)124
    • Width (mm)500
    • Depth (mm)350
    Links
    Related
    • Material mainComposite
    • Material secondaryComposite
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)9
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City