Publish your products
AC-77P Panel Doors
Morad

AC-77P Panel Doors

The AC-77P door combines innovative technology, aesthetics, and high energy efficiency. It's solid construction, paired with modern design, meets the highest standards of functionality, security, and durability.

The door is made from high-quality materials that are resistant to weather conditions and mechanical damage, ensuring long-lasting performance. The high-density PUR foam filling enhances both thermal and acoustic insulation, making AC-77P an ideal choice for energy-efficient buildings.

AC-77P doors also offer extensive customization options, allowing users to choose from a variety of colors and finishes to match the style of the building. Smart features such as an electromotive lock, fingerprint reader, and code keypad enable seamless integration with intelligent building management systems, enhancing convenience and security.

Specification
    • Wind resistance: C4
    • Water resistance: 4A
    • Thermal insulation: Ud from 0.9 W/m²K
    • Frame/leaf thickness: 77 mm
    • Maximum door leaf dimensions: 1480 x 2980 mm
    • Smart technologies: Electromotive lock, fingerprint reader, code keypad
Technical specification
  • Unique ref.ac-77-panel-doors
  • Product familyWindows & Doors
  • Product groupAC-77P
  • TypeObject (single object)
  • Date of publishing2025-03-20
  • Edition number1
  • Depth (mm)77
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • ETIM CodeEC003534
  • ETIM NameExterior door (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 11 16
  • CSI MasterFormat 2014 TitleAluminum Doors and Frames
  • OmniClass Number23-17 11 13 13
  • OmniClass TitleAluminum Doors

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit