流水(ブラック)流水(ブラック)流水(ブラック)流水(ブラック)流水(ブラック)流水(ブラック)流水(ブラック)流水(ブラック)流水(ブラック)流水(ブラック)
View previous images
View next images

流水(ブラック)

An arabesque pattern that looks like waves is incorporated in a classic flowing water pattern. The color scheme is based on a black base and finished with silver threads to express a sense of dignity.

Specification
  • Brand name :Morisan / item's stock number : KY-D120132-111 / Series・Product name : Running water (black) / Technique : Kinran / Material : Polyester / Max. weaving width : 720mm

    Download Image Size:W178mm x H243mm

Technical specification
  • Unique ref.KY-D120132-111
  • Collection settextile
  • Collectionfabric textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - Fabrics