Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]
View previous images
View next images

Fabric with Hokusai design MUTUDEBISHAMONKIKKOU [ 六ツ手毘沙門亀甲 ]

The design of Rokutsute Bishamon Tortoiseshell, one of the designs in "Hokusai Patterns", a collection of designs by Katsushika Hokusai. The warp threads appear to float in the air like snow crystals.

Specification
  • Brand name :Morisan / item's stock number : KY-U170223-101 / Series・Product name : Six-armed Bishamon tortoise shell / Technique : Kinran / Material : Polyester / Max. weaving width : 720mm

    Download Image Size:W183mm x H163mm

Technical specification
  • Unique ref.KY-U170223-101
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - Fabrics