Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]Fabric with Dot design [ Matilda_dot ]
View previous images
View next images

Fabric with Dot design [ Matilda_dot ]

French designer Matilda was inspired by cherry blossom petals floating on the surface of a Japanese river, and the green slit yarn (ribbon-like yarn) represents water.

Specification
  • Brand name :Morisan / item's stock number : KY-U200665-112 / Series・Product name : Matilda dot / Technique : Kinran / Material : Polyester / Max. weaving width : 720mm

    Download Image Size:W354mm x H331mm

Technical specification
  • Unique ref.KY-U200665-112
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - Fabrics