Publish your products
Play sculpture layslide 2.4
Play sculpture layslide 2.4
Play sculpture layslide 2.4
Play sculpture layslide 2.4
Play sculpture layslide 2.4

    Play sculpture layslide 2.4

    Playsculpture layslide 2.4

    «layslide 2.4» offers many possibilities for sliding, climbing and playing. Thanks to its special shape, the play sculpture is tremendously appealing and intriguing for children. All the while, adults will also find a cosy pla- ce to lounge and relax.

    Design:

    All objects originate from a single form – the so-called double helix, the form of the DNA strands of
    all living things. They thus have an energising and harmonising effect on people and the environment.

    Material:

    All products are constructed using 100% ecological and sustainable Accoya wood, and have a minimum outdoor life span of 25 years. They are low-maintenance and resistant to vandalism.

    Safety:

    All objects are manufactured accor- ding to European safety standards for playground equipment SN EN 1176.

    Plant, Plants, tree, bench, table, chair, garden

    Specification
    • Length:243 cm
      Width: 252 cm
      Height: 146 cm
      Weight: 450 kg
      Critical fall height: 146 cmNumber of foundations: 3Construction time (approx.):3 pers. à 2 hrs.

      Crane required

    Technical specification
    • Unique ref.layslide-2-4
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Height (mm)1460
    • Width (mm)2520
    • Depth (mm)2430
    Related
    • Material mainWood
    • Material secondaryStainless steel
    • Designed inSwitzerland
    • Manufactured inPoland
    • Weight Net (Kg)450
    Classification
    • BIMobject CategoryLandscaping - Playground
    • IFC classificationFurnishing Element
    • OmniClass Number23-11 29 21 13
    • OmniClass TitleGarden Ornaments

    Region availability

    Europe Oceania North America Asia
    Andorra
    Australia
    Canada
    Japan
    Austria
    New Zealand
    Costa Rica
    Belgium
    United States Minor Outlying Islands
    United States
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Iceland
    Ireland
    Italy
    Liechtenstein
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom