Publish your products
SONOpanX Multi-Surface Acoustic Barrier
MSL Fibre

SONOpanX Multi-Surface Acoustic Barrier

Soundproof Your Floors with SONOpanX

Are you looking for a way to quiet the sounds of your home, office, or rental unit through effective DIY soundproofing?
SONOpanX offers a simple solution to stop vibrational & airborne noise.

North America's premier soundproofing panel for floors, SONOpan X has a proven record of success over 30 years creating quiet spaces for both professionals and homeowners alike. SONOpan X is a versatile and affordable solution for reducing unwanted impact noise and can be used in a variety of projects such as: home offices, bedrooms, and multi-unit housing. Due to its density, SONOpan X is also excellent at absorbing airborne sound between floors.

Specification
    • ENVIRONMENTALLY FRIENDLY - Manufactured from 100% recycled wood. Our panels are free from formaldehyde, ensuring they emit zero VOCs into your environment
    • REDUCES IMPACT NOISE - SONOpan X is designed to absorb impact sound at its source. Great for dealing with footsteps and other structure-borne sounds
    • COST EFFECTIVE - Low cost, high performance. The 7/16 panels provide high IIC ratings and create a continuous barrier to absorb unwanted noise
    • EASY TO WORK WITH - SONOpan X panels weigh only 9.3 lbs and install easily with standard 1" long crown staples over your existing subfloor
    • EXCEED BUILDING CODE REQUIREMENTS - SONOpan X helps to meet condo requirements with IIC ratings up to 72. The panel also has a high Delta IIC of 25
    • Consult flooring manufacturer for compatibility.
    • Product Of Canada

Technical specification
  • Unique ref.sonopanx-multi-surface-acoustic-barrier
  • Product familySoundproofing
  • Product groupSONOpanX
  • TypeObject (single object)
  • Date of publishing2026-01-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodeAc_40_65_79
  • Uniclass 2015 DescriptionSound controlling
  • OmniClass Number23-13 25 21 11
  • OmniClass TitleSlab and Board Sound Isolation Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States