Publish your products
Diesel Generator Set mtu - Series 2000 - 12V • 750-1010 kVA • 50Hz • 380-415V • Prime & Standby Power

Diesel Generator Set mtu - Series 2000 - 12V • 750-1010 kVA • 50Hz • 380-415V • Prime & Standby Power

mtu gas and diesel generator sets in combination with mtu energy storage products provide reliable solutions for your power generation needs. Featuring low fuel consumption, long service intervals and low emissions backed by more than 60 years of experience, our products are designed to perform. Customers around the world trust us to provide reliable power for a wide range of applications, from healthcare, data centers, airports, manufacturing plants to independent power stations and micro grids. Our product portfolio covers generator sets from 27 up to 11,830 kWe. 

 

Product Highlights:

• Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004

• Verified product design, quality and performance integrity 

• Industry leading average load factor  

• Cutting-edge emissions control 

• Outstanding fuel economy 

• Best-in-class reliability and availability 

• Optimized maintenance intervals 

• Advanced monitoring & communications

• Load acceptance according ISO 8525-5 class G3 

• Accepts Rated Load in One Step Per NFPA 110

• Compliant with industry codes & standards

Specification
  • System specification:

    •Engine: mtu 12V2000G06; fuel consumption or emission optimized

    •Generator: 4 pole three-phase synchronousgenerator, Brushless, self-excited, self-regulating, self-ventilated, Digitalvoltage regulator, Anti condensation, heater, Stator winding Y-connected,accessible, neutral (brought out), Protection IP23, Insulation class H,utilization acc. to H, Radio suppression, EN55011, group 1, cl. B, Shortcircuit capability 3xIn for 10 sec, Excitation by AREP + PMI, Mounting of CT´s:3x 2 core CT´s, Winding pitch: 2/3, winding, Voltage setpoint adjustment ± 5%,Meets NEMA MG-1, BS 5000, IEC 60034-1, VDE 0530, DIN EN 12601, AS1359 and ISO8528, equirements.

    •Radiator: Unit mounted, mechanical drivenradiator designed for 40°C or 50°C ambient air temperature

    •Air Filtration: Single stage air cleaners

    •Fuel System: Common rail fuel injection withoptional fuel filter with water separators and opt. Fuel cooler

    •Starting System: 24V starter with optionalbatteries, charger and redundant option

    •Controls:  Generator set control, metering,protection, fault-alarm status indication, event recording

    •Sound data: Consult your local mtudistributorfor sound data.

    •Emissions data: Consult your local mtudistributorfor emissions data

    •Warranty: 2 Year Standard

    •Available options: Oversized generator, different controller options, power distribution panel, circuit breaker, fuel filtration systems, starting/charging system, exhaust components and vibration insulation

Technical specification
  • Unique ref.mtu-12V2000-DS1000-Prime_Standby-Power
  • Product familyElectrical Generator Sets
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2020-01-20
  • Edition number1
Related
  • Material mainMetal
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Azerbaijan
Angola
Australia
Andorra
Bahrain
Benin
Cook Islands
Austria
Bangladesh
Botswana
Federated States of Micronesia
Belarus
Bhutan
Burkina Faso
Fiji
Belgium
British Indian Ocean Territory
Burundi
French Polynesia
Bosnia and Herzegovina
Brunei
Cameroon
Guam
Bulgaria
Cambodia
Cape Verde
Kiribati
Croatia
China
Central African Republic
Marshall Islands
Cyprus
Christmas Island
Chad
Nauru
Czech Republic
Cocos (Keeling) Islands
Comoros
New Caledonia
Denmark
Georgia
Côte d'Ivoire
New Zealand
Estonia
Hong Kong
Democratic Republic of the Congo
Niue
Faroe Islands
India
Djibouti
Norfolk Island
Finland
Indonesia
Egypt
Northern Mariana Islands
France
Iran
Equatorial Guinea
Palau
Germany
Iraq
Eritrea
Papua New Guinea
Gibraltar
Israel
Eswatini
Pitcairn Islands
Greece
Japan
Ethiopia
Samoa
Guernsey
Jordan
Gabon
Solomon Islands
Hungary
Kazakhstan
Ghana
Tokelau
Iceland
Kuwait
Guinea
Tonga
Ireland
Kyrgyzstan
Guinea-Bissau
Tuvalu
Isle of Man
Laos
Kenya
United States Minor Outlying Islands
Italy
Lebanon
Lesotho
Vanuatu
Jersey
Macau
Liberia
Wallis and Futuna
Latvia
Malaysia
Libya
Liechtenstein
Maldives
Madagascar
Lithuania
Mongolia
Malawi
Luxembourg
Myanmar (Burma)
Mali
Malta
Nepal
Mauritania
Moldova
North Korea
Mauritius
Monaco
Oman
Mayotte
Montenegro
Pakistan
Morocco
Netherlands
Palestine
Mozambique
North Macedonia
Philippines
Namibia
Norway
Qatar
Niger
Poland
Saudi Arabia
Nigeria
Portugal
Singapore
Republic of the Congo
Romania
South Korea
Reunion
Russia
Sri Lanka
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit