Publish your products
Battery Container mtu - Energy Pack - 40FT HD • 2000kVA • 50/60Hz • 490V AC

Battery Container mtu - Energy Pack - 40FT HD • 2000kVA • 50/60Hz • 490V AC

4.1 out of 5 stars4.1(13 reviews)

mtu energy storage products provide reliable solutions for your power generation needs. Featuring long service intervals and low emissions backed by more than 60 years of power generation experience, our products are designed to perform. Customers around the world trust us to provide reliable power for a wide range of applications, from healthcare, data centers, airports, manufacturing plants to independent power stations and micro grids. Our product portfolio covers generator sets from 27 up to 11,830 kWe. 

 

Product Highlights:

• Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004

• Verified product design, quality and performance integrity 

• Industry leading average load factor  

• Best-in-class reliability and availability 

• Optimized maintenance intervals 

• Advanced monitoring & communications

• Compliant with industry codes & standards

Specification
  • Systemspecification:

    mtu Energy Pack 40FT HD (2nd Generation) 

    •Container: 40FT ISO Container

    •Voltage: 490V AC

    •Warranty: 2 Year Standard


Technical specification
  • Unique ref.mtu-Energy-Pack-40FT-HD-2000kVA-50_60Hz
  • Product familyBattery Container
  • Product groupEnergy Storrage
  • TypeObject (single object)
  • Date of publishing2020-01-20
  • Edition number1
  • Height (mm)2896
  • Width (mm)2438
  • Depth (mm)12192
Related
  • Material mainMetal
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)27700
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameBatteries and generators and kinetic power transmission
  • UNSPSC code2611
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Azerbaijan
Angola
Australia
Andorra
Bahrain
Benin
Cook Islands
Austria
Bangladesh
Botswana
Federated States of Micronesia
Belarus
Bhutan
Burkina Faso
Fiji
Belgium
British Indian Ocean Territory
Burundi
French Polynesia
Bosnia and Herzegovina
Brunei
Cameroon
Guam
Bulgaria
Cambodia
Cape Verde
Kiribati
Croatia
China
Central African Republic
Marshall Islands
Cyprus
Christmas Island
Chad
Nauru
Czech Republic
Cocos (Keeling) Islands
Comoros
New Caledonia
Denmark
Georgia
Côte d'Ivoire
New Zealand
Estonia
Hong Kong
Democratic Republic of the Congo
Niue
Faroe Islands
India
Djibouti
Norfolk Island
Finland
Indonesia
Egypt
Northern Mariana Islands
France
Iran
Equatorial Guinea
Palau
Germany
Iraq
Eritrea
Papua New Guinea
Gibraltar
Israel
Eswatini
Pitcairn Islands
Greece
Japan
Ethiopia
Samoa
Guernsey
Jordan
Gabon
Solomon Islands
Hungary
Kazakhstan
Ghana
Tokelau
Iceland
Kuwait
Guinea
Tonga
Ireland
Kyrgyzstan
Guinea-Bissau
Tuvalu
Isle of Man
Laos
Kenya
United States Minor Outlying Islands
Italy
Lebanon
Lesotho
Vanuatu
Jersey
Macau
Liberia
Wallis and Futuna
Latvia
Malaysia
Libya
Liechtenstein
Maldives
Madagascar
Lithuania
Mongolia
Malawi
Luxembourg
Myanmar (Burma)
Mali
Malta
Nepal
Mauritania
Moldova
North Korea
Mauritius
Monaco
Oman
Mayotte
Montenegro
Pakistan
Morocco
Netherlands
Palestine
Mozambique
North Macedonia
Philippines
Namibia
Norway
Qatar
Niger
Poland
Saudi Arabia
Nigeria
Portugal
Singapore
Republic of the Congo
Romania
South Korea
Reunion
Russia
Sri Lanka
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe