Publish your products
Class 125 Cast Iron Flanged Ends Y Strainers - 758

Class 125 Cast Iron Flanged Ends Y Strainers - 758

4.8 out of 5 stars4.8(10 reviews)

Series 758 Cast Iron Flanged Y Strainers are used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. This Class 125 Y strainer has a cast iron body and 304 stainless steel screens. Features tapered seats in both the body and cover flange retain screen and prevent particle bypass.

Specification
  • Features

    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Tapered seats in both the body and cover flange retain screen and prevent particle bypass
    • Cast Iron body and 304 Stainless Steel screen
    • Sizes 3⁄4 in. – 24 in. (20 – 600 mm)

Technical specification
  • Unique ref.6111
  • Product familyStrainers
  • Product groupY Strainers
  • TypeObject (single object)
  • Date of publishing2016-05-04
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States