Publish your products
M32 Cladding - insulation
M32 Cladding - insulation
M32 Cladding - insulation
M32 Cladding - insulation
    MYRAL

    M32 Cladding - insulation

    Process: M32 BNV panel

    This is a non-ventilated cladding system (without air space), consisting of a cladding panel, a metal frame, mineral wool thermal insulation and a vapour barrier membrane between the supporting wall and the insulation.

    • Maximum thickness of additional insulation: 240 mm inserted between the supporting wall and the back of the M32 cladding panel.

    This non-ventilated cladding process is designed for collective and individual housing, establishments open to the public and the tertiary market.

    Vertical and horizontal installation of the M32 facade cladding, an external aluminium cladding available in several finishes and a wide choice of colours.

    • M32 alone: 1.45 m².K/W
    • Fixed width: 50 cm
    • Custom length: between 1.5 ml and 14 ml
    • M32 thickness: 32 mm
    • Maximum system thickness: 32 mm + 240 mm
    Specification
      • Non-ventilated system

      Installation of the non-ventilated cladding system (without air space) on flat, vertical walls, new or existing, of rendered masonry or concrete, blind or with openings.

      Description of Myral panels

      The Myral M32 panel consists of elements combining a pre-lacquered aluminium sheet cladding with moulded polyurethane insulation.

      The cladding elements are installed by interlocking the PVC edges and fixing to the metal frame with screws.

    Technical specification
    • Unique ref.M32-BNV
    • Product familyM32 BNV
    • Product groupaspect lisse
    • TypeObject (single object)
    • Date of publishing2024-07-11
    • Edition number1
    • Width (mm)500
    • Depth (mm)32
    Related
    • Material mainAluminum
    • Material secondaryPolyisocyanorate PIR
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    Europe Africa
    Belgium
    Algeria
    France
    Côte d'Ivoire
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit