Publish your products
GT2400 Manual ICU Sliding Door

GT2400 Manual ICU Sliding Door

NABCO ICU Manual Sliding doors provide more room access with a clear door opening of 44 1/8″ (at 96″ frame width) in a full-open breakout, trackless-style unit. They are ideally suited for ICU/CCU rooms designated as “infection control,” where airborne germs must be kept from spreading to other areas. Large access areas are required for the trouble-free transport of beds, gurneys, and other medical equipment, especially in intensive care and cardiac care units.

Features

  • 44 1/8" Clear Door Openings at 96" Frame
  • Flush Bolt Free Design for Breakout
  • Smoke Rated Package Certified to UL1784
  • Trackless, Full Break out
  • Single-2 Panels and Bi-part-4 Panels Configurations Available
Technical specification
  • Unique ref.nabco-icu-manual-sliding-door
  • Product familySliding Doors
  • Product groupSliding Doors
  • TypeObject (single object)
  • Date of publishing2025-01-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit