Publish your products
VGR Valve
Nacobre

VGR Valve

4.2 out of 5 stars4.2(17 reviews)
Threaded globe valve.
Specification
    • Maximum operating pressure: 7.0 kg / cm2 (100PSI)
    • Applications: Water, Domestic use
    • Connection: Thread for NPT female tube
    • VGR - 13: ½” (13 mm)
    • VGR - 19: ¾” (19 mm)
Technical specification
  • Unique ref.vgr
  • Product familyNacobre Construcción
  • Product groupVálvulas
  • TypeObject (single object)
  • Date of publishing2012-06-04
  • Edition number2
Related
  • Material mainBrass
  • Material secondarySteel
  • Designed inMexico
  • Manufactured inMexico
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code22 05 23
  • CSI MasterFormat 2014 TitleGeneral-Duty Valves for Plumbing Piping
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Region availability

North America
Canada
Mexico
United States