Publish your products
NanaWall® NW MultiSlide 630 - Slim Aluminum Framed MultiSlide Glass Door
NanaWall® NW MultiSlide 630 - Slim Aluminum Framed MultiSlide Glass Door
NanaWall® NW MultiSlide 630 - Slim Aluminum Framed MultiSlide Glass Door

    NanaWall® NW MultiSlide 630 - Slim Aluminum Framed MultiSlide Glass Door

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

    NW MultiSlide 630, as part of the comprehensive NanaWall Generation 4 product line, offers the best weather performance in the industry with slim sightlines, barefoot-friendly sills, and robust rollers that ensure the panels glide with ease. The aluminum frame profile is styled in a crisp, angular design with the intersection of two sliding panels being a mere 2 1/8" (55 mm). NW MultiSlide 630 is designed to be rattle-resistant, highly energy efficient, and have strong weather performance. The sills have weep holes pre-drilled in the factory for a cascading water management system.

    For interior application, the multi slide system with sound enhanced glass can achieve unit STC from 36 up to STC 43—while allowing maximal transparency and natural daylight to flood interior spaces. For exterior applications, a unit OITC value ranging from 30 to OITC 36 can be achieved. NW MultiSlide 630 offers panel customization option of horizontal mullion and simulated divided lites. Powder coat colors, custom-matched colors, simulated wood effect, and SE (Steel Effect) colors are available.

    Specification
    • Panel sizes for double and triple-glazed systems can reach height up to 10' 2" (3100 mm) and width up to 6' 6" (1980 mm). The maximum panel weight is 880 lbs. (400 kg). NW MultiSlide 630 is available with up to three tracks and six panels configuration. For completely unobstructed openings, pocketing solutions are possible.

      Panel frames are thin with a total 2 1/8" (55 mm) junction where the two adjacent sliding vertical stiles interlock. The top rails are 1 3/4" (45 mm) and the bottom rails are 3" (76 mm), providing clean aesthetics. Panel depth is 2 5/8" (67 mm).

    Technical specification
    • Unique ref.nanawall-nw-multislide-630-slim-aluminum-framed-multislide-glass-door
    • Product familyDoors
    • Product groupSliding doors
    • TypeBuilding Materials
    • Date of publishing2025-07-17
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor Panel
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit