Publish your products
NanaWall® NW Reinforced 647 - Slim Aluminum Framed Folding Glass Wall for Mid-Rise Buildings
NanaWall® NW Reinforced 647 - Slim Aluminum Framed Folding Glass Wall for Mid-Rise Buildings
NanaWall® NW Reinforced 647 - Slim Aluminum Framed Folding Glass Wall for Mid-Rise Buildings

    NanaWall® NW Reinforced 647 - Slim Aluminum Framed Folding Glass Wall for Mid-Rise Buildings

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

    NW Reinforced 647 is a Generation 4 folding glass walls system specifically designed for mid-rise buildings where higher wind load requirements and limits to deflection are needed. Designed to meet the structural capabilities required for buildings up to 20 stories tall or DP of +/-70 psf, the reinforced frame profile is styled in a crisp, angular design where the intersection of two folding panels is a mere 5 1/4" (133 mm).

    NW Reinforced 647 provides the ultimate in layout flexibility. For openings onto balconies, terraces, and rooftops, this reinforced folding glass wall system opens wide to 90% or more and is not restricted as with a traditional slider. A swing door is possible for easy access and unlike a multitrack slider, the single track sill is slim and clean with options to meet ADA compliance. As a performance-driven architectural solution, this system is independently certified and rated to meet CW-PG35. Available in inswing or outswing configurations, NW Reinforced 647 provides fresh air, increased daylight, and expanded living to the outdoors in a vertical living environment.

    All panel sizes and configurations are Florida statewide approved with Product Approval number FL41109. Depending on glass type selected, NW Reinforced 647 offers thermal performance values as low as “.24”. The system comes standard with continuous seals along the face of each panel frame. Standard to all sills is removable aluminum high heel resistant sill inserts.

    Specification
    • With floor supported panels capable of reaching system heights up to 9' 6" (2900 mm) and panel widths up to 3' 3" (1000 mm), NW Reinforced 847 offers the possibility of wider opening sizes with the integration of FourFold and SixFold Panel Sets that move and stack to either side of the opening.

      Panel frames are slim with a total 5 3/16" (133 mm) junction where the two adjacent folding vertical stiles meet. Top and bottom rails are a minimal 2 5/8" (67 mm), providing slim-line aesthetics. Panel depth is 2 5/8" (67 mm). To coordinate with design programs, simulated divided lites, horizontal and vertical mullions are possible. Also, glass pockets can accommodate glass from 15/16" (24 mm) to 1 3/4" (45 mm) insulated glass.

    Technical specification
    • Unique ref.nanawall-nw-reinforced-647-slim-aluminum-framed-folding-glass-wall-for-mid-rise-buildings
    • Product familyDoors
    • Product groupFolding Doors and Grilles
    • TypeObject (single object)
    • Date of publishing2022-08-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor Panel
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodeSs_25_30_20_78
    • Uniclass 2015 DescriptionSliding folding doorset systems
    • CSI MasterFormat 2014 Code08 35 13.33
    • CSI MasterFormat 2014 TitlePanel Folding Doors
    • OmniClass Number23-13 33 13
    • OmniClass TitleFolding Glass Wall Systems
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit