Publish your products
NanaWall® NW Reinforced 847 - Slim Aluminum Framed Folding Glass Wall for Mid-Rise & High-Rise Buildings

NanaWall® NW Reinforced 847 - Slim Aluminum Framed Folding Glass Wall for Mid-Rise & High-Rise Buildings

For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

NW Reinforced 847 is a Generation 4 folding glass wall system designed specifically for mid-rise to high-rise buildings where larger panels sizes, higher wind load requirements, and limits to deflection are needed. Designed to meet the structural capabilities required for buildings up to 30 stories or DP of +/-85 psf, the reinforced frame profile is styled in an angular design where the intersection of two folding panels is a mere 5 1/4" (133 mm). 

With floor supported panels capable of reaching system heights up to 11' 6" (3500 mm) and panel widths up to 3' 7" (1100 mm), NW Reinforced 847 offers wider opening sizes with the integration of FourFold and SixFold Panel Sets that move and stack to either side of the opening. NW Reinforced 847 provides the ultimate in layout flexibility. For openings onto balconies, terraces, and rooftops, this reinforced folding glass wall system opens wide to 90% or more and is not restricted as with a traditional slider. A swing door is possible for easy access and unlike a multi-track slider, the single track sill is slim with options to meet ADA compliance.

This system is independently certified and rated to meet CW-PG55. Available in inswing or outswing configurations, NW Reinforced 847 provides fresh air, increased daylight, and expanded living to the outdoors in a vertical living environment. All panel sizes and configurations are Florida statewide approved with Product Approval number FL41110.

Specification
  • For double glazed systems, units can reach heights of 11' 6" (3500 mm) and panel widths up to 3' 7" (1100 mm). Triple glazed systems can reach heights of 10' 2" (3100 mm) and panel widths up to 3' 3" (1000 mm).

    Standard to NW Reinforced 847 is the PowerLock—a pair of locking bolts to the top and to the bottom with approximately a 1" (24 mm) throw for maximum security engagement into the head and floor track. Panel frames are slim with a total 5 3/16" (133 mm) junction where the two adjacent folding vertical stiles meet. Top and bottom rails are a minimal 2 5/8" (67 mm), providing slim-line aesthetics. Panel depth is 3 5/16" (84 mm). 

    To coordinate with design programs, simulated divided lites, horizontal and vertical mullions are possible. Also, glass pocket can accommodate glass from 7/8" (22 mm) to 2 7/16" (62 mm) insulated glass.

Technical specification
  • Unique ref.nanawall-nw-reinforced-847-slim-aluminum-framed-folding-glass-wall-for-mid-rise-and-high-rise-buildings
  • Product familyDoors
  • Product groupFolding Doors and Grilles
  • TypeObject (single object)
  • Date of publishing2022-08-26
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
Classification
  • BIMobject CategoryDoors - Folding Doors
  • IFC classificationDoor Panel
  • UNSPSC nameGlass doors
  • UNSPSC code30171501
  • Uniclass 2015 CodeSs_25_30_20_78
  • Uniclass 2015 DescriptionSliding folding doorset systems
  • CSI MasterFormat 2014 Code08 35 13.33
  • CSI MasterFormat 2014 TitlePanel Folding Doors
  • OmniClass Number23-13 33 13
  • OmniClass TitleFolding Glass Wall Systems
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit