Publish your products
NanoSlim LED Display - Indoor/Outdoor
NanoLumens

NanoSlim LED Display - Indoor/Outdoor

Digital Signage should enhance your advertising, not get in the way. NanoLumens digital displays are easy to install, made to fit your space, and offer brilliant image quality that’s eye catching and effective. Revolutionize your digital display experience with a NanoSlim.

Space Efficiency: NanoSlim LED displays are slim (often only 4 inches thick) and lightweight; you won’t have to worry about the bulk of a display taking up valuable space.

Effective Advertising: When adding digital advertising, you want the peace of mind that your ads are seen, not passed by. NanoSlim displays are bright and eye-catching, even with ambient light. Consistent, rich color and superior off-axis viewing with no distortion makes them the most effective on the market.

Eco-Friendly Technology: A digital display’s power consumption doesn’t have to match its size. A NanoSlim display only needs the wattage used to run your hairdryer at home. Our displays are also made from 50% recycled material and are 100% recyclable themselves.

Quiet and Efficient: Our displays produce low heat and noise, using the energy you fuel into your screen to power a great image, not raise the office temperature or disturb passersby.

6 Year Warranty, Zero Failure. Down to the Pixel: The warranty covers the entire display from corner to corner, including all parts and controller devices, sold by NanoLumens to end users, resellers, and distributors, effective from the date of shipment. NanoLumens warrants to the end user that the display will be free from defects in material and workmanship under normal use as intended by NanoLumens for the warranty period and applies only to the displays as originally installed at the end user location.



Technical specification
  • Unique ref.nanolumens-1001
  • Product familyDisplay screens
  • Product groupLED Displays
  • TypeObject (single object)
  • Date of publishing2014-10-14
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Visual - TVs

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit