Publish your products
AL掲示板 ベルフォーム 横 KS-EX922A-9012A

AL掲示板 ベルフォーム 横 KS-EX922A-9012A

This product is only available in Japan. Exteriors Room nameplates and signs
Specification
  • This product is only available in Japan.
Technical specification
  • Unique ref.KS-EX922A-9012A
  • Product familyエクステリア
  • Product group室名札・サイン
  • TypeObject (single object)
  • Date of publishing2020-06-23
  • Edition number1
  • Height (mm)900
  • Width (mm)1200
Related
  • Material mainAluminum
  • Material secondaryPlywood
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategorySignage - Signage
  • IFC classificationObject

Region availability

Asia
Japan