Publish your products
Thru-The-Wall Comfort Pack - U Series - 95% Gas Heat
Thru-The-Wall Comfort Pack - U Series - 95% Gas Heat
Thru-The-Wall Comfort Pack - U Series - 95% Gas Heat

    Thru-The-Wall Comfort Pack - U Series - 95% Gas Heat

    The Comfort Pack is a completely self-contained, pre-charged, heating and cooling system for each individual living unit in your multifamily complex. Since this product is completely self-contained there is no necessary brazing, charging, or leak checking. This process has already been done for you at the factory. Every unit runs through an extensive quality control process where each unit is precisely charged, leak checked, and ran in both cooling and heating to assure you that the product is ready for immediate installation.

    Features
    • Adjustable 5 Speed DC Indoor Motor
    • Self-Contained Heating and Cooling Unit
    • Precharged and Prewired
    • Ships with standard Pre-Painted Stamped Exterior Grille
    (Pictured right)
    • 16" x 25" Filter Included

    Cooling System

    • Slide-Out Universal Cooling Chassis provided with
    polarized molex plug connections
    • Easy Access Coremax Service Ports
    • R-454B High Efficiency Compressor
    • 0.75, 1, 1.5 and 2 Ton Cooling Capacities
    • TXV installed in all models for optimum performance
    • Standard Secondary Drain Connection

    Heating

    • Up to 95% AFUE Gas Efficiency
    • Slide-Out Furnace with 409 Stainless Steel Heat Exchanger
    • Up to 46,500 BTUH Heating Capacity Output
    • Diagnostic LEDs and flame visible through sight glass on
    Furnace Door

    Proudly Made in the USA

    Specification
    • Up to 95% Efficient Slide Out Furnace with Stainless Steel Heat Exchanger

      • Universal Cooling Chassis, Slides Out for Ease of Service

      • Easy Access Refrigeration Service Ports Utilizing Low Loss Coremax Technology

      • Polarized Molex Plugs Allowing for Simple Disconnect from Cabinet

      • Secondary Drain Provides Built in Condensate Overflow Protection

    Technical specification
    • Unique ref.thru-the-wall-comfort-pack-u-series-95-gas-heating-cooling
    • Product familyThru-The-Wall Comfort Pack
    • Product groupU Series
    • TypeObject (single object)
    • Date of publishing2024-10-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • CSI MasterFormat 2014 Code23 70 00
    • CSI MasterFormat 2014 TitleCentral HVAC Equipment
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit