Publish your products
Hi-Impact XP Gypsum Board

Hi-Impact XP Gypsum Board

Description
Gold Bond® BRAND Hi-Impact® XP® Gypsum Board is an impact-resistant gypsum board with a heavy abrasion resistant paper and a specially formulated core with an embedded fiberglass mesh that provides excellent resistance to surface abuse and wall impact and penetration.
Hi-Impact XP Gypsum Board is designed to provide extra protection against mold and mildew compared to standard gypsum board products. Hi-Impact XP contains a fire-resistant Type X gypsum core that provides additional fire resistance when used in tested assemblies. Hi-Impact XP products are easily identified by National Gypsum’s original PURPLE™ color.

Advantages
  • Heavy abrasion resistant paper and denser core with fiberglass mesh provides greater resistance to surface abuse and impact penetration when tested in accordance with ASTM C 1629.
  • Enhanced mold resistance per ASTM G 21 (0) and ASTM D 3273 (10).
  • Hi-Impact XP Fire-Shield Gypsum Board features a fire resistant Type X core and it is UL Classified and approved for inclusion in specific UL fire-rated designs.
  • Hi-Impact XP is GREENGUARD Children & Schools Indoor Air Quality Certified®.

Available Products
  • 5/8” Hi-Impact XP - Type X

LEED Documentation
Visit the Green Product Score (GPS) for LEED documents for National Gypsum products.
Technical specification
  • Unique ref.national-gypsum-003
  • Product familyGypsum Board Fixed Partitions
  • Product groupGold Bond
  • TypeBuilding Materials
  • Date of publishing2017-01-20
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • CSI MasterFormat 2014 Code09 20 00
  • CSI MasterFormat 2014 TitlePlaster and Gypsum Board
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit