Publish your products
SoundBreak XP Gypsum Board

SoundBreak XP Gypsum Board

Description
Gold Bond® BRAND SoundBreak® XP® Gypsum Board is an acoustically enhanced gypsum board used in the construction of high rated STC wall assemblies where sound transmission between rooms or dwelling units is a concern. SoundBreak XP Gypsum Board consists of a layer of viscoelastic damping polymer sandwiched between two pieces of high density mold resistant gypsum board, providing constrained layer damping. It is available in 1/2" Regular and 5/8” Type X.
5/8" SoundBreak XP contains a fire-resistant Type X gypsum core that provides additional fire resistance when used in tested assemblies.
SoundBreak XP is designed to provide extra protection against mold and mildew compared to standard gypsum board products. SoundBreak XP products are easily identified by National Gypsum’s original PURPLE™ color.

Advantages
  • Use of SoundBreak XP Gypsum Board results in wall partitions with high rated STC values that are thinner than traditionally built high rated STC wall partitions, providing increased usable floor space.
  • Superior sound damping, cost-efficient material that is a more reliable and less complicated solution than alternative methods requiring clips and/or channels.
  • Enhanced mold resistance per ASTM G 21 (0) and ASTM D 3273 (10).
  • Heavy abrasion resistant paper and denser core provide greater resistance to surface abuse and indentation when tested in accordance with ASTM C 1629.
  • 5/8" SoundBreak XP Gypsum Board features a fire resistant Type X core and is UL Classified and approved for inclusion in specific UL fire-rated designs.
  • SoundBreak XP Gypsum Board is GREENGUARD Children & Schools Indoor Air Quality Certified®.

Available Products
  • 1/2” SoundBreak XP
  • 5/8” SoundBreak XP - Type X

LEED Documentation
Visit the Green Product Score (GPS) for LEED documents for National Gypsum products.
Technical specification
  • Unique ref.national-gypsum-005
  • Product familyGypsum Board Fixed Partitions
  • Product groupGold Bond
  • TypeBuilding Materials
  • Date of publishing2017-01-20
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • CSI MasterFormat 2014 Code09 20 00
  • CSI MasterFormat 2014 TitlePlaster and Gypsum Board
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit