Publish your products
eXP Interior Extreme Gypsum Panel

eXP Interior Extreme Gypsum Panel

Description
Gold Bond® BRAND eXP® Interior Extreme™ Gypsum Panel is a moisture and mold resistant gypsum panel designed for interior applications requiring increased resistance to incidental moisture. eXP Interior Extreme is manufactured with a coated fiberglass mat and is easily identified by the back facer in National Gypsum's original PURPLE™ color.
eXP Interior Extreme can be used for pre-rock applications before the building envelope is completely enclosed or on projects where the owner or specifier has designated fiberglass faced gypsum board exclusively for the interior.
5/8” eXP Interior Extreme features a Type X core that provides additional fire resistance when used in tested assemblies.

Advantages
  • Manufactured to meet ASTM C 1658 and applicable sections of ASTM C 1396.
  • Will withstand up to 12 months of interior exposure to the elements, subject to the terms, conditions and exclusions of National Gypsum’s Limited Warranties.
  • Provides the best moisture resistance solution in pre-rock applications before the building envelope is fully enclosed.
  • Enhanced mold resistance per ASTM D 3273 (10).
  • 5/8” eXP Interior Extreme features a fire resistant Type X core and is UL Classified and approved for inclusion in specific UL fire-rated designs.
  • eXP Interior Extreme is GREENGUARD Children & Schools Indoor Air Quality Certified®.

Available Products
  • 1/2" – Regular
  • 5/8” Fire-Shield - Type X

LEED Documentation
Visit the Green Product Score (GPS) for LEED documents for National Gypsum products.
Technical specification
  • Unique ref.national-gypsum-009
  • Product familyGypsum Board Fixed Partitions
  • Product groupGold Bond
  • TypeBuilding Materials
  • Date of publishing2017-01-20
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • CSI MasterFormat 2014 Code09 20 00
  • CSI MasterFormat 2014 TitlePlaster and Gypsum Board
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit