Publish your products
Native Trails NSL1705 Morro Native Stone Vessel Bathroom Sink
Native Trails NSL1705 Morro Native Stone Vessel Bathroom Sink

    Native Trails NSL1705 Morro Native Stone Vessel Bathroom Sink

    The groundbreaking Native Stone Collection of bathroom sinks is a mesmerizing combination of contemporary artistry and innovation. Handmade by artisans using a sustainable blend of natural materials, these sinks are exceptional in their lighter weight, one-of-a-kind coloration, and extraordinary stain, scratch, and crack resistance. The perfect half-sphere of this vessel sink makes it a true stand-out for the bath. This classic work of art beautifully showcases the distinctive mottling and coloration in any of three finishes. Best of all, at 17” X 5”, Morro’s bowl is the perfect size for washing up. Morro is artisan crafted of Native Stone, an innovative, remarkably strong blend of cement and jute fiber that is surprisingly lightweight for concrete, extraordinarily heavy-duty in the bathroom, and refreshingly easy when it comes to clean-up. Available in three finishes: Ash, Slate and Pearl.

    • 17″ x 5″ OD
    • 14″ x 4.25″ ID
    • Standard 1.5″ Drain Opening

    As Featured on Amazon.com

    #NativeStone #Sink #VesselSink #BathroomSink

    Specification
    • Technical Details

      Part Number: NSL1705-P
      Item Weight: 25 pounds
      Product Dimensions: 17 x 17 x 5 inches
      Item model number: NSL1705-P
      Color: Pearl
      Finish: Pearl
      Material: Stone
      Shape: round
      Installation Method: Vessel
      Item Package Quantity: 1
      Included Components: Bathroom Sink

    Technical specification
    • Unique ref.Native-Trails-NSL1705-Morro-Native-Stone-Vessel-Bathroom-Sink
    • Product familyBathroom
    • Product groupSink
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainStone
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit