Publish your products
Ready-Link Rack System
Navien

Ready-Link Rack System

  • Navien Ready‑Link Rack V3 System, Base and Add-on Racks.
  • This free standing rack system is modularly designed for infield assembly and available through normal distribution channels, shortening both delivery and installation time.
  • Designed to hold water heater or boiler units as well as common water and gas piping.
  • Approved for indoor or outdoor installations.
Specification
    • This accessory is compatible with the following Navien tankless water heater, combi-boiler and boiler models:
      • NPE-A/S, NPEA2/S2
      • NCB-E/NCB-H
      • NHB/NHB-H
      • NFB/NFB-H
      • NFC/NFC-H
      • NPN
      • NHW700A/S
    • Recommended for systems that are located in tight spacing or in areas without enough available wall space.
    • Designed to hold water heater and boiler units as well as common water and gas piping.
    • Overall Dimensions will vary by number and type of units being mounted and configuration.
      • Base Rack - 22" W x 65.5" H x 32" D
      • Add-on Rack - 20"W x 65.5"H x 32"D

    • Weight: 48lbs (21.8kg) per Base rack, 24lbs (10.9kg) per Add-on rack.
    • Navien Part Number(s):
      • GFFM-KDIZUS-005 (Base for single or 2 units back-to-back)
      • GFFM-KDIZUS-006 (Add-on extension kit for 2+ units in-line or 3+ units back-to-back)
    • Warranty 1 Year
Technical specification
  • Unique ref.Ready-Link-Rack-System
  • Product familyPlumbing, Rack, Manifold Systems
  • Product groupCommercial Tankless Rack Systems
  • TypeObject (single object)
  • Date of publishing2025-02-04
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States