Jackie 531Jackie 531Jackie 531Jackie 531Jackie 531
View previous images
View next images

Jackie 531

Jackie armchair with low back is the perfect furniture for waiting room areas. It combines modern design and practical functionality in a clever way. The upholstered back hangs on a nice luxurious leather strap, which is a theme for the whole Jackie series. Go for one fabric for the whole chair, or combine different fabrics for the seat and the back. The fabric is removable and the sanitary gap between the seat and the back makes it hygenic.
Specification
  • Armrest and side covers are available as optional extras and so is rubber weave in the seat. The frame is birch FSC Mix and it meets the Möbelfakta standards. It is available as clear lacquered or as stained.
Technical specification
  • Unique ref.jackie-531
  • Collection setJackie
  • CollectionFurniture / Easy chair
  • TypeObject (single object)
  • Date of publishing2021-05-07
  • Edition number1
  • Height (mm)980
  • Width (mm)690
  • Depth (mm)710
Related
  • Material mainWood
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inLithuania
  • Weight Net (Kg)17
Classification
  • BIMobject CategoryFurniture - Armchairs & Sofas
  • IFC classificationFurniture

Region availability

Europe Asia Africa South America North America Oceania
Sweden
Macau
Algeria
Colombia
Anguilla
New Zealand
Macedonia (FYROM)
Malaysia
Angola
Ecuador
Antigua and Barbuda
Australia
Malta
Maldives
Benin
Falkland Islands (Islas Malvinas)
Aruba
Moldova
Mongolia
Botswana
French Guiana
Barbados
Monaco
Myanmar (Burma)
Burkina Faso
Guyana
Bermuda
Montenegro
Nepal
Burundi
Paraguay
Saint-Barthélemy
Netherlands
North Korea
Cameroon
Peru
Sint Maarten
Norway
Pakistan
Cape Verde
Suriname
The Bahamas
Poland
Philippines
Central African Republic
Uruguay
Trinidad and Tobago
Portugal
Singapore
Reunion
Venezuela
Turks and Caicos Islands
Romania
South Korea
Rwanda
Chile
U.S. Virgin Islands
Russia
Sri Lanka
Saint Helena
Brazil
United States
Luxembourg
Taiwan
São Tomé and Príncipe
Bolivia
Saint Vincent and the Grenadines
San Marino
Tajikistan
Senegal
Argentina
Belize
Slovakia
Thailand
Seychelles
Saint Pierre and Miquelon
Slovenia
Turkmenistan
Sierra Leone
Saint Kitts and Nevis
Spain
Uzbekistan
Somalia
British Virgin Islands
Svalbard and Jan Mayen
Vietnam
South Africa
Canada
Switzerland
Laos
South Sudan
Caribbean Netherlands
Ukraine
Kyrgyzstan
Sudan
Cayman Islands
United Kingdom
Kazakhstan
Republic of the Congo
Collectivity of Saint Martin
Vatican City
Japan
Swaziland
Costa Rica
Åland Islands
Armenia
The Gambia
Cuba
Serbia
Azerbaijan
Togo
Curaçao
Lithuania
Bhutan
Tunisia
Dominica
Latvia
British Indian Ocean Territory
Uganda
Dominican Republic
Andorra
Brunei
Western Sahara
El Salvador
Austria
Cambodia
Zambia
Saint Lucia
Belarus
China
Zimbabwe
Greenland
Belgium
Christmas Island
Tanzania
Guadeloupe
Bosnia and Herzegovina
Cocos (Keeling) Islands
Nigeria
Guatemala
Bulgaria
Georgia
Namibia
Haiti
Croatia
Hong Kong
Chad
Honduras
Cyprus
India
Comoros
Jamaica
Czech Republic
Indonesia
Côte d'Ivoire
Martinique
Denmark
Bangladesh
Democratic Republic of the Congo
Mexico
Estonia
Afghanistan
Djibouti
Montserrat
Liechtenstein
Bahrain
Equatorial Guinea
Nicaragua
Faroe Islands
Iran
Eritrea
Panama
France
Iraq
Ethiopia
Puerto Rico
Germany
Jordan
Gabon
Grenada
Gibraltar
Kuwait
Ghana
Greece
Lebanon
Guinea
Guernsey
Oman
Niger
Hungary
Palestine
Guinea-Bissau
Iceland
Qatar
Lesotho
Ireland
Saudi Arabia
Liberia
Isle of Man
Syria
Libya
Italy
Turkey
Madagascar
Jersey
United Arab Emirates
Malawi
Finland
Yemen
Mali
Albania
Israel
Mauritania
Mauritius
Mayotte
Morocco
Mozambique
Kenya
Egypt