Set your location and language to prioritise localised information. Continue
Decorative Panels ​​NEOCLIN®-B-XT-80x40-40

Decorative Panels ​​NEOCLIN®-B-XT-80x40-40

NEOCLIN® offers a truly innovative range of decorative bamboo panels for facade builders, waterproofing and cladding specialists for the envelope of industrial, tertiary and commercial buildings.

Specification
  • NEOCLIN®-B-XT-80x40-40 is composed of 10 studs in heat treated Bamboo area 80 x 40 mm with a visible face 80 mm and 40 mm space between studs. Bamboo studs are fixed on NEOCLIN® galvanized steel support with invisible inox A4 screw. NEOCLIN® steel support' colours is black RAL 9005. Other colours on request.

Technical specification
  • Unique ref.NEOCLIN-B-XT-80x40-40
  • Product familyWall Cladding / Façades décoratives
  • Product groupWall cladding
  • TypeObject (single object)
  • Date of publishing2020-10-16
  • Edition number1
  • Height (mm)2000
  • Width (mm)1200
  • Depth (mm)60
Related
  • Material mainBamboo
  • Material secondaryGalvanized steel
  • Weight Net (Kg)68
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering

Region availability

Europe
France