Publish your products
NEOKEM Sahara 502 Grey
NEOKEM Sahara 502 Grey
    NEOKEM

    NEOKEM Sahara 502 Grey

    Architectural Super Durable Fine Textured Bonded Powder Coatings

    Impressive colour shades with metallic effect on fine texture finish, all of which display advanced abrasion and scratch resistance. The 21 shades of the Sahara series provide a large variety of unique chromatic propositions, in line with the latest trends in contemporary architecture and industrial design. All the Sahara colour shades are super durable powder coatings, approved according to Qualicoat, Class 2 and they are at least three times more weather resistant than Class 1 powder coatings.

    Specification
    • PP 600 Sahara is a new generation of Super Durable fine textured powder coatings. Due to its superior weathering
      resistance, 3 years Florida, it is recommended for architectural and other demanding applications where gloss,
      colour retention and long-term aesthetics are of significant importance. It is bonded using Neobond proprietary
      method, thus ensuring homogeneous metallic effect and stability during recycling.

      Superior Properties: Ability to cover substrate defects while creating a flawless appearance. Exceptional abrasion resistance. Increased chemical resistance. Low sensitivity to pollution. Superb edge coverage that reduces the risk of corrosion. Stable structure at different film thicknesses. Very good transfer efficiency and penetration to difficult areas. High yield due to low density. All PP 600 Sahara products are heavy metal and TGIC free.

      PP 600 Sahara is approved by Qualicoat for Class 2 - Category 1 (Approval number: P-0780).

      Powder characteristics:
      • Appearance: Fine Textured Mat
      • Density: (ISO 8130-3) 1.39 ± 0.10 gr/cm³ (Depending on shade)
      • Curing Conditions 15 minutes at 190 °C (Object temperature)

      For more information and updated Technical Data Sheets please contact sales manager of NEOKEM: info@neokem.gr

    Technical specification
    • Unique ref.502
    • Product familyPowder Coatings
    • Product groupNEOKEM Prisma Collection - Super Durable
    • TypeObject (single object)
    • Date of publishing2020-07-23
    • Edition number3
    Related
    • Material mainPolyester
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationCovering
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_66
    • Uniclass 2015 DescriptionPowder coatings
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit