Publish your products
Profile SPACE - wood fibers
Profile SPACE - wood fibers
Profile SPACE - wood fibers
Profile SPACE - wood fibers
Profile SPACE - wood fibers
Profile SPACE - wood fibers
Profile SPACE - wood fibers
Profile SPACE - wood fibers
Profile SPACE - wood fibers
    Neolife
    Archived

    Profile SPACE - wood fibers

    4.0 out of 5 stars4.0(10 reviews)

    Discover SPACE: a range of bio-based decorative sections, based on a patented technology with a high content of upgraded wood fibres.

    It is the ingenious combination of plant and mineral for a sustainable and resistant material with certified technical performance!

    With its unique aesthetic, SPACE provides an elegant and warm finish that will stand the test of time.

    Low-carbon, maintenance-free and 100% recyclable at the end of its life, the SPACE profile is suitable for a wide range of uses: sunshading, privacy screens or partition walls.

    SPACE range: 2 profiles

    SPACE 4: tube of 40*60 mm

    SPACE 6: tube of 60*80 mm

    Features and benefits

    • Non-fading shades
    • Excellent dimensional stability
    • Resistant to weathering, insects and fungi
    • No maintenance or chemical treatment
    • Fixing brackets and caps provided
    • Designed and manufactured in France

    Dimensions of the boards

    Standard length: 3000 mm

    Specification
    •      SPACE 4          

           SPACE 6          

      Linear mass          

          1,0 kg/ml          

          1.8 kg/ml          

      • Fire classification: M2 or M1 on demand
      • Labelled "Bio-based Product" by Karibati
      • 100% recyclable at end of life
      • Designed and manufactured in France

      Installation

      • Horizontal or vertical installation with fixings every 1.5 m for SPACE 4 and every 2 m for SPACE 6
      • Bracket mounting with through bolt
      • Possible applications: privacy screen, railing filling, clerestory covering, sunshade…
    Technical specification
    • Unique ref.profile-space
    • Product familyProfile
    • Product groupSPACE
    • TypeObject (single object)
    • Date of publishing2023-03-24
    • Edition number1
    Related
    • Material mainWood-Plastic Composite (WPC)
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Wall
    • IFC classificationBuilding Element
    • ETIM CodeEC011406
    • ETIM NameFaçade louver
    • OmniClass Number23-17 21 11 15 11
    • OmniClass TitleFixed Exterior Louvers and Grilles