Publish your products
Q Series High Performance Interactive Display
Q Series High Performance Interactive Display
Q Series High Performance Interactive Display
Q Series High Performance Interactive Display
Q Series High Performance Interactive Display
Q Series High Performance Interactive Display
Q Series High Performance Interactive Display

    Q Series High Performance Interactive Display

    High Performance Interactive Display Solution for Everyone

    The Tailored Experience

    Newline’s Q Series answers the call for a more customized and fast-paced digital touch experience.

    As your core technology solution for work or class, the touch display must always maintain the same pace of improvements. That’s why the Q Series is your #1 solution to a highly customized and peak performing digital collaboration hub.

    Plug & Play USB-C

    Step into your space and bypass the setup frustration. The mental checklist to grab the right cables, troubleshoot connectivity and hope everything else interacts well can be overwhelming. With plug & play USB-C, the entire setup process is streamlined to one cable and instant access. And it doesn’t stop there! Audio, video, and 65 watts of power are transferred too.

    Powerful Android 11 OS

    Faster performance has to come from somewhere. Welcome to Android 11! With a more secure on-board operating system, you can connect to familiar services like Google Drive and OneDrive with confidence. Your interactive display compatibility is important to cloud access of your favorite tools.

    Newline App Store

    Our curated app store features 100+ fully compatible tools for education and business. The library is constantly growing, but you can get started today with some of your favorite Education and Business apps. These run the gamut including favorites like the Microsoft Office, Starfall, Kahoot, AP News, Udemy, and more! Optional app disabling with Newline Display Management Plus is also available.

    User Profiles

    New to the Q Series, user profiles help eliminate the hassle of device and user switching. With user profiles, the home screen and settings are saved for individual users. Make the interactive experience more customized by creating profiles by individual, department, teacher vs. student, or display usage type. Setup a profile just for teacher access and all their apps. Create a profile for a team that exclusively uses certain tools. Customize the home screen for a profile dedicated to presentations only. The possibilities are infinite in making the experience as tailored as you need it to be.

    Touch that Inspires & Protects

    Interactivity truly brings collaboration to life. The ability to combine analog writing with digital tools makes communication all the more effective. With interactivity at the core of our product’s development, we integrated tools that do not only make touch a “nice to have” feature, but a “must have” feature for daily interactions. Simply adding interactive functions to a display is the first step. The Q Series makes it relevant, intuitive, and safe for all.

    Collaborative Software

    Our latest innovation complements the strengths of our software. Better reach your audience and collaborate with ease on software built for you. Content sharing, device management, and time saving is a priority. For the complete ecosystem of Newline products, use these integrated tools for an efficient interactive experience.

    Superior Connection

    Newline’s Q Series brings to you smart connectivity through diverse ports and wireless compatibility. The diversity in connection ports provide great options for all types of devices, making the interactive display more accessible to all users. Ports located on the front and the back of the panel make it easy to use the panel in any mounting situation. For those devices that need wireless connection, a reliable Wi-Fi 6 module provides dedicated wireless connectivity.

    Upgradable Camera Module

    The Q Series features an optional, upgradable flexible 4K wide angle camera for the perfect video sharing experience, just add a mic of your choice to create an all in one collaboration solution.

    A Peak Performing Digital Collaboration Hub

    The Q Series brings efficiency and high performance to the classroom and your teams. Added security, more customization, and faster performance is a recipe for success! With embedded collaborative tools and a variety of interface themes, Q Series help build a dynamic and engaging environment. The Q series offers the ability to connect those near and far and collaborate on one interactive canvas.

    Technical specification
    • Unique ref.q-series-display
    • Product familyDisplays
    • Product groupLED Displays
    • TypeObject (single object)
    • Date of publishing2023-11-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationFurnishing Element
    • ETIM CodeEC001630
    • ETIM NameTelevision
    • Uniclass 2015 CodePr_40_30_25_48
    • Uniclass 2015 DescriptionLiquid crystal display (LCD) panels
    • OmniClass Number23-37 15 25 13
    • OmniClass TitleLiquid Crystal Display Televisions

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit