Publish your products
Newport Brass 1500-5103 East Linear Kitchen Faucet

Newport Brass 1500-5103 East Linear Kitchen Faucet

Solid Brass Construction. Swivel spout assembly with side-mounted ADA compliant Lever Handle. Independent rotational and pivoting Lever Handle elements. Euro-motion ceramic disc 35 mm valve cartridge. Two-function, toggle-control spray engine with solid brass housing. Magnetic docking system secures spray engine to spout. Pivoting-ball spray engine inlet fitting for enhanced directional control.

As Featured on Amazon.com

Specification
    • Available in 27 unique Finishes
    • Solid Brass Construction
    • Swivel spout assembly with side-mounted ADA compliant Lever Handle
    • Independent rotational and pivoting Lever Handle elements
    • Euro-motion ceramic disc 35 mm valve cartridge
    • Two-function, toggle-control spray engine with solid brass housing
    • Magnetic docking system secures spray engine to spout
    • Pivoting-ball spray engine inlet fitting for enhanced directional control
    • 9-1/2" (24.1 cm) spout height at outlet
    • 9-3/8" (23.8 cm) spout reach (c-c)
    • For single hole configurations
    • 1.8 gallons (6.7 liters) per minute maximum flow rate
Technical specification
  • Unique ref.Newport-Brass-1500-5103-East-Linear-Kitchen-Faucet
  • Product familyFaucet
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2019-02-14
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit