Publish your products
Newport Brass 8200-5113 Newport 365 Bronwen Pull Kitchen Faucet

Newport Brass 8200-5113 Newport 365 Bronwen Pull Kitchen Faucet

Solid Brass Construction. Euro-motion ceramic disc 35 mm valve cartridge. Swivel spout assembly with side-mounted ADA compliant lever handle. Two-function, toggle-control spray engine with solid brass housing.

As Featured on Amazon.com

Specification
    • Available in Polished Chrome (26), Polished Nickel (15) & Satin Nickel (15S)
    • Solid Brass Construction
    • Euro-motion ceramic disc 35 mm valve cartridge
    • Swivel spout assembly with side-mounted ADA compliant lever handle
    • Two-function, toggle-control spray engine with solid brass housing
    • 10-3/4 (27.2 cm) spout height at outlet
    • 8" (17.2 cm) spout reach (c-c)
    • For single hole configurations
    • 1.8 gallons (6.8 liters) per minute maximum flow rate
Technical specification
  • Unique ref.Newport-Brass-8200-5113-Newport-365-Bronwen-Pull-Kitchen-Faucet
  • Product familyFaucet
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2019-02-14
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit