Publish your products
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone
Ngernma Translucent Natural Stone LumiStone

    Ngernma Translucent Natural Stone LumiStone

    The beauty of LumiStone Translucent Natural Stone Slabs is a new dimension in natural stone slabs through which light can penetrate through a unique manufacturing technique that can slice natural stones such as granite, marble and onyx as thin as 3. -5 mm. can then be spliced ​​onto the Backing Material, which is 8-12 mm. thick glass, making granite and marble that have never been translucent before. It is translucent and at the same time makes the already translucent onyx stone more translucent, which allows the stone pattern to stand out even more. LumiStone Translucent Natural Stone Slabs are ideal for decorating any part. Inside the building to create luxury and uniqueness
    Technical specification
    • Unique ref.Ngernma_Translucent_Natural_Stone_LumiStone
    • Product familyWall Finishes
    • Product groupTranslucent Natural Stone
    • TypeBuilding Materials
    • Date of publishing2022-03-17
    • Edition number1
    • Height (mm)2400
    • Width (mm)1200
    • Depth (mm)15
    Related
    • Material mainStone
    • Material secondaryGlass
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)108
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit