Publish your products
Canyon Brick

Canyon Brick

The slight variations in color, the stately good looks, the grout lines — it’s all there in the Nichiha Brick Series. Gray and brown tones create an inviting earthy palette Uneven surface and grout for natural appeal Time-saving installation with no specialized labor required Engineered with a built-in rainscreen
Specification
  • AWP 1818 Dimensions (in.) 17 7/8 x 71 9/16 Dimensions (actual mm) 455 H x 1818 L Thickness (in.) 5/8 Thickness (actual mm) 16 Weight (lbs. per panel) 35.2 Weight (lbs. per sq. ft.) 3.9 Exposed Coverage (sq. ft. per panel) 8.88 Packaging (pieces per pack) 2 (17.76 sq. ft.) Panel Orientation Horizontal
Technical specification
  • Unique ref.canyon-brick
  • Product familyFiber Cement Siding
  • Product groupArchitectural Wall Panels
  • TypeBuilding Materials
  • Date of publishing2024-08-29
  • Edition number1
Related
  • Material mainFibercement
  • Designed inJapan
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code07 42 00
  • CSI MasterFormat 2014 TitleWall Panels
  • OmniClass Number23-13 37 15 15
  • OmniClass TitleMineral Fiber Cement Exterior Siding

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States