Publish your products
Corbosa Wall Panel
Corbosa Wall Panel
Corbosa Wall Panel
Corbosa Wall Panel

    Corbosa Wall Panel

    Mimics the industrial look of wet concrete No mess or expenses associated with traditional masonry Ideal for use in modern designs Available in two colors: Moondust and Shadow
    Specification
    • AWP 1818 Dimensions (in.) 17 7/8 H x 71 9/16 L Dimensions (actual mm) 455 H x 1818 L Thickness (in.) 5/8 Thickness (actual mm) 16 Weight (lbs. per panel) 40 Weight (lbs. per sq. ft.) 4.5 Exposed Coverage (sq. ft. per panel) 8.88 Packaging (pieces per pack) 2 [17.76 sq. ft.] Panel Orientation Horizontal
    Technical specification
    • Unique ref.Corbosa
    • Product familyFiber Cement Siding
    • Product groupArchitectural Wall Panels
    • TypeBuilding Materials
    • Date of publishing2024-08-29
    • Edition number1
    Related
    • Material mainFibercement
    • Designed inJapan
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 37 15 15
    • OmniClass TitleMineral Fiber Cement Exterior Siding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States