Publish your products
Empire Block

Empire Block

EmpireBlock™ delivers the look and feel of precast concrete block with a modern twist. Perfect for indoor environments as well as exterior cladding, it features a unique dimple that defines the look of industrial chic. Concrete finish with appearance of form tie holes Ideal for interior and exterior designs No cracking or color concerns Engineered with an integrated rainscreen
Specification
  • AWP 3030 Dimensions (in.) 17 7/8 H x 119 5/16 L Dimensions (actual mm) 455 H x 3030 L Thickness (in.) 5/8 Thickness (actual mm) 16 Weight (lbs. per panel) 57.3 Weight (lbs. per sq. ft.) 3.8 Exposed Coverage (sq. ft. per panel) 14.81 Packaging (pieces per pack) 2 [29.62 SQ. FT.] Panel Orientation Horizontal or Vertical
Technical specification
  • Unique ref.empire-lock
  • Product familyFiber Cement Siding
  • Product groupArchitectural Wall Panels
  • TypeBuilding Materials
  • Date of publishing2024-08-29
  • Edition number1
Related
  • Material mainFibercement
  • Designed inJapan
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code07 42 00
  • CSI MasterFormat 2014 TitleWall Panels
  • OmniClass Number23-13 37 15 15
  • OmniClass TitleMineral Fiber Cement Exterior Siding

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States