Nichiha EX Series panels are cement bonded fibrous wood particle products that are pressed with a surface texture. They are cut to a standard length of 3030mm or 1820mm with an effective cover width of 455mm and 16/18/21mm nominal thickness. The horizontal edges of the panel are machined with a complementary tongue and groove profile. For the 1820mm panels, the vertical edges have a tongue and groove profile as well. A compressible sealing strip is bonded onto the tongue which enables the panels to fit neatly together to form a weather resistant joint.
The panels have been pre-finished using a durable multi-layered paint process to simulate a range of textured finishes.
There is a range of color matched accessories including pre-formed external corners, joint sealants, various metal accessories such as trims and touch-up paint kits to speed installation and enhance the project finish and appearance.
Region availability
Europe | Asia | South America | Oceania | Africa | Antarctica | North America |
---|---|---|---|---|---|---|
Albania | Maldives | Argentina | Papua New Guinea | Algeria | Antarctica | Anguilla |
Monaco | Mongolia | Bolivia | Pitcairn Islands | Namibia | Bouvet Island | Antigua and Barbuda |
Montenegro | Myanmar (Burma) | Brazil | Samoa | Niger | French Southern and Antarctic Lands | Aruba |
Netherlands | Nepal | Chile | Solomon Islands | Nigeria | Heard Island and McDonald Islands | Barbados |
Norway | North Korea | Colombia | Timor-Leste | Republic of the Congo | South Georgia and the South Sandwich Islands | Belize |
Poland | Pakistan | Ecuador | Tokelau | Reunion | Bermuda | |
Portugal | Philippines | Falkland Islands (Islas Malvinas) | Tonga | Rwanda | British Virgin Islands | |
Romania | Singapore | French Guiana | Tuvalu | Saint Helena | Canada | |
Russia | South Korea | Guyana | United States Minor Outlying Islands | São Tomé and Príncipe | Caribbean Netherlands | |
San Marino | Sri Lanka | Paraguay | Wallis and Futuna | Senegal | Cayman Islands | |
Serbia | Taiwan | Peru | Vanuatu | Seychelles | Collectivity of Saint Martin | |
Slovakia | Tajikistan | Suriname | Palau | Sierra Leone | United States | |
Slovenia | Thailand | Uruguay | Northern Mariana Islands | Somalia | U.S. Virgin Islands | |
Spain | Turkmenistan | Venezuela | Niue | South Africa | Costa Rica | |
Svalbard and Jan Mayen | Uzbekistan | American Samoa | South Sudan | Cuba | ||
Sweden | Vietnam | Australia | Sudan | Curaçao | ||
Switzerland | Malaysia | Cook Islands | Swaziland | Dominica | ||
Ukraine | Macau | Federated States of Micronesia | Tanzania | Dominican Republic | ||
United Kingdom | Kyrgyzstan | Fiji | The Gambia | El Salvador | ||
Vatican City | Armenia | French Polynesia | Togo | Greenland | ||
Åland Islands | Azerbaijan | Guam | Tunisia | Grenada | ||
Moldova | Bangladesh | Kiribati | Uganda | Guadeloupe | ||
Malta | Bhutan | Marshall Islands | Western Sahara | Guatemala | ||
Luxembourg | British Indian Ocean Territory | Nauru | Zambia | Haiti | ||
Andorra | Brunei | New Caledonia | Zimbabwe | Honduras | ||
Austria | Cambodia | New Zealand | Mozambique | Jamaica | ||
Belarus | China | Norfolk Island | Morocco | Martinique | ||
Belgium | Christmas Island | Mayotte | Montserrat | |||
Bosnia and Herzegovina | Cocos (Keeling) Islands | Mauritius | Nicaragua | |||
Bulgaria | Georgia | Angola | Panama | |||
Croatia | Hong Kong | Benin | Puerto Rico | |||
Cyprus | India | Botswana | Saint Kitts and Nevis | |||
Czech Republic | Indonesia | Burkina Faso | Saint Lucia | |||
Denmark | Japan | Burundi | Saint Pierre and Miquelon | |||
Estonia | Kazakhstan | Cameroon | Saint Vincent and the Grenadines | |||
Faroe Islands | Laos | Cape Verde | Saint-Barthélemy | |||
Finland | Iran | Central African Republic | Sint Maarten | |||
France | Iraq | Chad | The Bahamas | |||
Germany | Israel | Comoros | Trinidad and Tobago | |||
Gibraltar | Jordan | Côte d'Ivoire | Turks and Caicos Islands | |||
Greece | Kuwait | Democratic Republic of the Congo | Mexico | |||
Guernsey | Lebanon | Djibouti | ||||
Hungary | Oman | Equatorial Guinea | ||||
Iceland | Palestine | Ethiopia | ||||
Ireland | Qatar | Gabon | ||||
Isle of Man | Saudi Arabia | Ghana | ||||
Italy | Syria | Guinea | ||||
Jersey | Turkey | Guinea-Bissau | ||||
Latvia | United Arab Emirates | Kenya | ||||
Liechtenstein | Yemen | Lesotho | ||||
Lithuania | Bahrain | Liberia | ||||
Macedonia (FYROM) | Afghanistan | Libya | ||||
Madagascar | ||||||
Malawi | ||||||
Mali | ||||||
Mauritania | ||||||
Eritrea | ||||||
Egypt |