Niedax France - Cable Ladder Hercule
NIEDAX

Niedax France - Cable Ladder Hercule

Recommended for any medium to very heavy duty applications
 • Save on transport by opting for on-site assembly
 • High loading capacity for aluminium power cables,
 • Horizontal or vertical mounting, suitable for cable ties
 • Crimped construction promotes high corrosion resistance
 • Safe C rungs and Z beams with covers locked by nuts and bolts
 • Easy location and ventilation of power cables

Contained Cable Ladders: Hercule

Specification
  • Measurements:
    Height : 75, 100, 150 mm
    Width (external)  : 250 - 1050 mm
    Width (useful)     : 200 - 1000 mm

Technical specification
  • Unique ref.Niedax_France_Cable_Ladder_Hercule
  • Collection setCable Trays and Horizontal Racks
  • CollectionLadder Tray
  • TypeAssembly (multiple objects)
  • Date of publishing2020-07-21
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryOther
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameCable accessories
  • UNSPSC code26121630
  • Uniclass 1.4 CodeL2141
  • Uniclass 1.4 DescriptionCable ways
  • Uniclass 2.0 CodePR-70-11-16
  • Uniclass 2.0 DescriptionCable Trays
  • Uniclass 2015 CodePr_65_70_11
  • Uniclass 2015 DescriptionCable management and accessories
  • NBS Reference Code70-11-16
  • NBS Reference DescriptionCable Trays
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
  • OmniClass Number23-35 33 19
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France