Publish your products
Cable Tray Riser Outside - RFD
Archived

Cable Tray Riser Outside - RFD

Vertical 90° outside Riser for Niedax Cable Tray.

The Niedax Cable Tray is an extremely versatile and cost effective solution for your cabling needs.
You can select from a wide rang of tray sizes, fittings and accessories in various material thicknesses and finishes.
Niedax Cable Tray is adaptable to your individual needs, customized dimensions are available upon request.

Specification
  • Measurements:
    Height : 60, 85, 100 mm
    Width  : 70 - 600 mm

Technical specification
  • Unique ref.Niedax_RFD
  • TypeObject (single object)
  • Date of publishing2020-07-29
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryOther
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEC002400
  • ETIM NameBend for cable tray
  • Uniclass 2015 CodePr_65_70_11
  • Uniclass 2015 DescriptionCable management and accessories
  • OmniClass Number23-35 33 19
  • OmniClass TitleElectrical Cable Trays
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution