Publish your products
Noblessa Wall units WE60/65/80/90 2 DOOR
Noblessa

Noblessa Wall units WE60/65/80/90 2 DOOR

Noblessa wall units with one hinged door provide durable, space-efficient storage with a 350 mm deep melamine-coated carcase. Soft-closing Sensys hinges ensure smooth operation, while 16 mm shelves and lacquered HDF back panels deliver long-lasting stability. Precise mounting hardware ensures secure installation and a clean, seamless appearance in any kitchen.
Specification
  • Corner wall unit 2 doors with 165°-hinges, 2 shelves, hinged side = first door to be opened. Mounting rails are included in delivery 600-600 x 720 x 350 600-600 x 792 x 350 600-600 x 864 x 350 650-650 x 720 x 350 650-650 x 792 x 350 650-650 x 864 x 350 800-800 x 720 x 350 800-800 x 792 x 350 800-800 x 864 x 350 900-900 x 720 x 350 900-900 x 792 x 350 900-900 x 864 x 350
Technical specification
  • Unique ref.Wall-units-WE60-65-80-90-2-DOOR
  • Product familyKitchen unit
  • Product groupWall unit
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework