Publish your products
Noblessa Base units SPUD 1 DOOR
Noblessa

Noblessa Base units SPUD 1 DOOR

Noblessa base units are designed for maximum durability and planning flexibility. Built with robust 19 mm melamine-coated construction shelves and high-quality carcase materials, they offer excellent stability and long-term performance. The base units feature moisture-protected edges, lacquered and screwed back panels for optimal air circulation, and optional side depth of 461 mm for narrow floor plans or bathroom applications. High-load fittings, precise joinery and compatibility with the premium nBOX drawer system ensure smooth functionality and a consistent design aesthetic across kitchen, bathroom and living spaces.
Specification
  • Sink base unit 1 internal panel, 1 continuous door 400 x 720 x 561 450 x 720 x 561 500 x 720 x 561 600 x 720 x 561
Technical specification
  • Unique ref.Base-units-SPUD-1-DOOR
  • Product familyKitchen unit
  • Product groupBase unit
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitleCasework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit