Publish your products
Noblessa Carcase fillers HPK20
Noblessa

Noblessa Carcase fillers HPK20

Noblessa Carcase Fillers are manufactured to the same high construction standards as Noblessa carcases, ensuring precise integration and long-lasting visual quality. All fillers use durable melamine-coated surfaces that are resistant to scratching and wear, and feature impact-resistant PP edge banding designed to protect against moisture and daily use. The material structure ensures stability over time, and the lacquered, low-emission construction aligns with Noblessa’s stringent quality and environmental criteria. Carcase fillers are designed to provide seamless alignment between cabinets and walls, maintaining consistent sightlines and a high-quality finish throughout the installation.
Specification
  • Filler carcase material, XXXX mm high, U-shaped seal for connection to wall, width: 230 mm 100 x 2016 x 16 200 x 2016 x 16 100 x 2088 x 16 200 x 2088 x 16 100 x 2310 x 16 200 x 2310 x 16
Technical specification
  • Unique ref.Carcase-fillers-HPK20
  • Product familyKitchen unit
  • Product groupFiller/panels
  • TypeObject (single object)
  • Date of publishing2025-03-11
  • Edition number1
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitleCasework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit