Publish your products
Noblessa Tall unit GMO2A
Noblessa Tall unit GMO2A
    Noblessa

    Noblessa Tall unit GMO2A

    Noblessa tall units are built for long-lasting stability and generous storage. Their 16 mm melamine-coated carcase panels and shelves provide durable, easy-care surfaces, while impact-resistant PP edging offers reliable moisture protection. Lacquered HDF back panels ensure secure construction and promote healthy air circulation. With high load-bearing shelves, premium fittings, and flexible interior options—including shelves, pull-outs, drawers, and appliance housings—Noblessa tall units deliver dependable performance and a clean, coordinated aesthetic in any kitchen layout.
    Specification
    • Appliance housing for oven and microwave aperture height: 380 mm aperture height: 590 mm 1 flap or door 1 fixed compensation panel, 2 pull-outs 600 x 2016 x 561 600 x 2088 x 561 600 x 2160 x 561
    Technical specification
    • Unique ref.Tall-unit-GMO2A
    • Product familyKitchen unit
    • Product groupTall unit
    • TypeObject (single object)
    • Date of publishing2025-03-11
    • Edition number1
    Related
    • Material mainChipboard
    • Material secondaryMelamine
    Classification
    • BIMobject CategoryKitchen - Kitchen Cabinets
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code12 30 00
    • CSI MasterFormat 2014 TitleCasework
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit