Publish your products
Dr.Hardolass Antiviral-Microbial Nano-Glass Coating

Dr.Hardolass Antiviral-Microbial Nano-Glass Coating

Nano-glass coating with antivirality and anti-microbial features.

It is recommended to apply onto frequently touched area such as lebber handle, switch box and so on and keep suppressing viral and microbial infestation quite a long time.

The coating can last more than 5 years and able to be applied onto almost any solid surface.

Amongst many test results, SIAA certificate known herrein Japan to be of the eminent certificates for antimicrobial and viral granted to our Hardolass coating as a proof of effectiveness and reliability.

NOHARA HOLDINGS Inc.

Specification
  • Nano-glass coating liquid

    Net size: 20ml glass bottle applicable for 40㎡

    Installation method;
    pouring few beads of Hardolass coating on micro fiber towel and rub the appling area.  the glass coating will be formed after 5mins openning time.

    Major test certificate obtained;

    ISO21702;2019  Antivirality test
    ISO22196 Antimicrobial test
    Pencil hardness test   result:9H
    OECD skin Skin Irritation test
    Skin Sensitization test
    OECD oral toxicity test
    SIAA antiviral and microbial certificate

Technical specification
  • Unique ref.dr-hardolass-pj
  • Product familyHardolass
  • Product groupDr.Hardolass
  • TypeBuilding Materials
  • Date of publishing2026-02-27
  • Edition number1
Related
  • Material mainGlass
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryConstruction Materials - Protective Coatings
  • IFC classificationFurnishing Element
  • UNSPSC nameBacterial removal equipment
  • UNSPSC code47101504
  • Uniclass 2015 CodePr_35_31_68_06
  • Uniclass 2015 DescriptionBarrier coatings
  • CSI MasterFormat 2014 Code09 96 00
  • CSI MasterFormat 2014 TitleHigh-Performance Coatings
  • OmniClass Number23-13 25 23 11 11
  • OmniClass TitleCoatings for Prevention of Biological Damage
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Asia
India
Indonesia
Japan
Singapore
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit