Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
nohara-holdings/products/5961a342-1a3e-4618-83a2-ed92f354f04e
Home
Categories
Construction Materials
Sheet Materials
HONEYCOMB
Unavailable in United States
NOHARA Group [野原グループ]
Follow
HONEYCOMB
This is available only Japan.
Download
Specification
Specification
This is available only Japan.
Technical specification
Technical specification
Unique ref.
who_p001
Product family
WhO
Product group
PATTERNS
Type
Object (single object)
Date of publishing
2020-05-20
Edition number
1
Height (mm)
900
Width (mm)
900
Links
Links
Product url
https://whohw.jp/patterns/honeycomb/
Related
Related
Material main
Vinyl
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Construction Materials - Sheet Materials
Region availability
Asia
Japan
Similar products
Wilsonart®
High Pressure Laminate
Download
Valders Stone & Marble
Limestone Material available in 30 color-finish options
Download
Formica Group North America
Formica® High Pressure Laminate
Download
M. KAINDL GmbH
Laminates for Doors - COLOURline
Download
Wilsonart®
Thermally Fused Laminate Panels
Download
Wilsonart®
Decorative Metals
3.5
(
6
)
Download