Publish your products
Arbory Climbing support
Nola

Arbory Climbing support

Arbory
Climbing support

Design: Martin Brattström

With advantages such as increased diversity, evergreen presence, faster growth, reduced soil volume, and an aesthetic addition to the urban landscape, Arbory is a viable alternative to a tree in many locations where circumstances may be limiting. The ecosystem services provided by a traditional tree, such as shade, cooling, air purification, and noise reduction, naturally come with it. On Arbory, plants climb on steel wires attached to a steel structure that is anchored in the ground.

Specification
  • Dimensions and weight

    Ö20-20 Arbory ​​Climbing Support Large
    Height above ground: 455 cm
    Total height: 505 cm
    Diameter of large ring: Ø 480 cm
    Frame: Height: 50 cm. Diameter: Ø 100.5 cm
    Center post: Steel tube: Ø 12 cm x 500 cm
    Planter: Height: 65 cm. Diameter: Ø 92.5 cm
    Weight: 240 kg unplanted

    Ö20-21 Arbory ​​Climbing Support Medium
    Height above ground: 355 cm
    Total height: 405 cm
    Diameter of large ring: Ø 280 cm
    Frame: Height: 50 cm. Diameter: Ø 100.5 cm
    Center post: Steel tube: Ø 12 cm x 500 cm
    Planter: Height: 65 cm. Diameter: Ø 92.5 cm

    Ö20-22 Arbory ​​Climbing Support Small
    Height above ground: 255 cm
    Total height: 305 cm
    Diameter of large ring: Ø 210 cm
    Frame: Height: 50 cm. Diameter: Ø 100,5 cm
    Center post: Steel tube: Ø 12 cm x 300 cm

    Individual dimensions
    Large ring: Steel pipe: Ø 60 mm.
    Small ring: Steeöl pipe Ø 26,9 mm.

    Product numbers and combinations
    Ö20-20 Arbory, Climbing support, Ø: 4,8 m height: 5,05 m
    Ö20-21 Arbory, Climbing support, Ø: 2,8 m height: 4,05 m
    Ö20-22 Arbory, Small Climbing support, Ø: 2,1 m height: 3,05 m

    Ö20-25 Arbory, Planting container with truck channel, Ø1, 85 m, volume 1500 L.
    For installation above ground.
    Ö20-26 Arbory, Planting container with truck channel, Ø1,5 m, volume 1000 L.
    For installation of the Little Climbing Support above ground.

    Append to product number

    C for any color other than standard, starting cost is added.

    Standard colours
    RAL 9005
    RAL 6025

    Variants

    Arbory ​​Climbing Support is mounted in the ground. If mounting above ground is desired, the climbing support is combined with a planter.

    Materials and surface treatments

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Stainless steel

    Stainless steel is an iron alloy with at least 10.5% chromium that often has good resistance to corrosion (rust) and other chemical attacks. A common misconception about stainless steel is that it does not rust at all; it can in fact corrode, especially in environments near the sea with high humidity.

    Zinc powder primer

    It´s a thermosetting epoxy powder coating primer that can be applied on several type of metal substrates such as aluminium, steel or galvanised steel. This primer has a robust curing window, allowing excellent inter coat adhesion in direct fired ovens and gives very good edge coverage and superior corrosion protection.

    Powder coating

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Maintenance

    The components that are made in stainless steel and requires no maintenance.

    Powder coated steel

    Products that are powder-coated can be touch-up painted with alkyd paint.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance

Technical specification
  • Unique ref.arbory-climbing-support
  • Product familyShelter/Storage
  • Product groupShelters
  • TypeObject (single object)
  • Date of publishing2025-06-12
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

4.2 out of 5 stars 4.2 (32)
4.3 out of 5 stars 4.3 (81)
3.8 out of 5 stars 3.8 (66)
3.6 out of 5 stars 3.6 (7)
4.6 out of 5 stars 4.6 (14)
3.6 out of 5 stars 3.6 (18)
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit