Publish your products
Island Picnic Table
Nola

Island Picnic Table

The Island furniture group challenges the traditional and rectangular bench table with its organic and asymmetrical shapes. Tables and benches with varying widths on the sides bring out a sense of playfulness in the arrangement while inviting people to sit in various ways. By placing multiple tables lengthwise, seating arrangements can be created where everyone can see each other.

The furniture is crafted from wood and hot-dip galvanized steel and can be purchased individually, with or without armrests on the sofa and bench, as well as in groups. The pieces are cast or bolted to the ground.

Island was originally developed for an art decoration project in Sundbyberg, Stockholm, for which the design duo Färg & Blanche created the product.

Technical specification
  • Unique ref.island-picnic-table
  • Product familyFurniture
  • Product groupBenches
  • TypeObject (single object)
  • Date of publishing2024-01-24
  • Edition number1
  • Height (mm)785
  • Width (mm)2140
  • Depth (mm)1710
Related
  • Material mainSteel
  • Material secondaryWood
  • Weight Net (Kg)80
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-11 29 00
  • OmniClass TitleSite Furnishings

Similar products

3.8 out of 5 stars 3.8 (68)
4.0 out of 5 stars 4.0 (35)
4.2 out of 5 stars 4.2 (32)
4.3 out of 5 stars 4.3 (82)
3.6 out of 5 stars 3.6 (20)
3.6 out of 5 stars 3.6 (18)
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit