Publish your products
Långbordet furniture system
Långbordet furniture system
Långbordet furniture system
Långbordet furniture system
Långbordet furniture system
Långbordet furniture system
Långbordet furniture system
    Nola

    Långbordet furniture system

    2.3 out of 5 stars2.3(8 reviews)

    Långbordet is a modular bench table system with many variations that can be extended lengthways and/or in circles. The starting point for the bench table was a collaboration between Nola, White Architects, the City of Helsingborg and the artist Ebba Matz, during the creation of a new meeting place in Helsingborg. The bench table is a dynamic and modular system that can be built in different formations to adapt to different environments. Långbordet has several use areas, is wheelchair accessible and works for both larger groups as well as for relaxation, coffee, games, flea markets or play in public environments.

    Specification
    • Dimensions:

      Available in lengths: 100, 140 and 180 cm.
      Radius bench table, 45 degrees.
      For the 140 and 180 tables, the benches can be supplied whole or divided as two separate single places. 
      With the divided bench, the 180 table has a 90 cm wide wheelchair space.

      Height of seat: 45 cm
      Depth of seat: 45 cm   
      Height of table: 75 cm   
      Depth of of table: 75  cm  
      Total depth: 195  cm
      Length: 100 cm, 140 cm, 180 cm
      Length 187.5 cm (Radius table)

      Weight: Gable 20 kg 
      Bench table 100: 76 kg  
      Bench table  140: 94 kg  
      Bench table  180: 114 kg
      Radius Bench table : 84 kg

      Product number:

      U17-80: Start / end end without armrests
      U17-80-A: Start / end end with armrests
      U17-80M: Intermediate stand without armrests
      U17-80MA: Intermediate stand with armrests
      U17-81: Bench table 1000 mm, whole seats. hard wax oiled pine
      U17-82-HH Bench table 1400 mm, whole seats hard wax oiled pine.
      U17-82-UH: Bench table 1400 mm, seats divided / whole hard wax oiled pine
      U17-82-UU: Bench table 1400 mm, divided seats hard wax oiled pine
      U17-83-HH: Bench table 1800 mm, whole seats, hard wax oiled pine.
      U17-83-UH: Bench table 1800 mm, seats divided / whole, hard wax oiled pine
      U17-83-UU: Bench table 1800 mm, divided seats, hard wax oiled pine
      U17-84-R: Bench radius table 45 degrees



      Assembly:

      Tables, benches and frames are supplied separately. Tables and benches are screwed to the frames via their short sides, after which the end boards are screwed into the table and bench cassettes.

      Variants:

      Available in lengths: 100, 140 and 180 cm.
      Radius bench table, 45 degrees.
      For the 140 and 180 tables, the benches can be supplied whole or divided as two separate single places. With the divided bench, the 180 table has a 90 cm wide wheelchair space.

      The table is wheelchair accessible.

      Materials:

      Frames, chassis and boards in powder coated steel in black RAL 9005 or white RAL 9010, as standard. Seats and tabletops in oiled oak or pine treated with hardwax oil, which can be pigmented in any colour for an additional charge.

      Placement:

      Långbordet has adjustable feet so it can be placed on uneven surfaces. 
      Optional attachment brackets for bolting to the underlying surface.

      Maintenance:

      Steel can be repainted with alkyd paint if necessary.
      The oak should be oiled annually.

      Examples:

      In public environments such as parks, recreation areas, squares, open spaces and schools.

      Character:

      A dynamic, modular bench table system with many possibilities that can be extended lengthways and/or using curves.

    Technical specification
    • Unique ref.langbordet
    • Product familyFurniture
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2020-12-10
    • Edition number1
    • Height (mm)750
    • Depth (mm)750
    Related
    • Material mainPowder coated steel
    • Material secondaryPine
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    3.8 out of 5 stars 3.8 (68)
    4.3 out of 5 stars 4.3 (82)
    4.2 out of 5 stars 4.2 (32)
    4.0 out of 5 stars 4.0 (35)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit