Publish your products
Ljusnan table
Ljusnan table
Ljusnan table
    Nola

    Ljusnan table

    Ljusnan is an attachable small table with illuminated bottom that can be mounted to other products, such as walls, standalone benches, or other fixed installations where a tray or surface is needed for placement of everyday objects or support.

    The table features a steel tabletop with an integrated LED fixture that emits light downwards and to the sides, creating a pleasantly inviting and secure atmosphere. The tabletop size is just right for two arms to meet, a sketchbook, laptop, or two cups with a thermos.

    Technical specification
    • Unique ref.ljusnan-table
    • Product familyFurniture
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2024-02-06
    • Edition number1
    • Height (mm)500
    • Width (mm)350
    • Depth (mm)470
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Similar products

    4.2 out of 5 stars 4.2 (32)
    4.5 out of 5 stars 4.5 (37)
    4.3 out of 5 stars 4.3 (82)