Publish your products
Rökruta Smoker's Shelter
Nola

Rökruta Smoker's Shelter

Rökruta Smoker's Shelter

Design: Olle Anderson

Indoor smoking is becoming a thing of the past. Our smoker’s shelter provides the perfect environment for outdoor smoking in the form of a purpose-built enclosure with plenty of room inside. The easy-to-assemble prefabricated structure is built with a durable roof and transparent walls that provide shelter from rain and wind. The ashtrays and seating inside can be chosen from among our products, enabling the shelter’s interior to be customised as required.

Specification
  • Dimensions and weight
    Length: 219 cm
    Width: 219 cm
    Height: 240 cm
    Center-to-center distance: 180 cm
    Roof height: 224 cm 

    Material dimensions
    The steel pipe in the structural supports: 50,8 mm and 42 mm.
    The reinforced glass in the walls is 8 mm thick.
    The base plates are 6 mm thick with a diameter of 143 mm.

    Product numbers and combinations
    Ö07-00
    Rökruta Smoker´s Shelter

    Standard colours
    RAL 9005
    RAL 7021

    Materials and surface treatments
    All steel parts are zinc-electroplated and powder-coated.

    Assembly and placement
    Please refer to the assembly instructions.

    The Smoker's Shelter should be secured to the pavement or a concrete base with bolts. Three M10 bolts are required per base plate, twelve are required for the total structure. Bolts are not included.

    Maintenance
    Glass and fibreglass may require routine cleaning. Avoid strong detergents. The polyester powder-coated steel parts can be repainted with alkyd oil enamel as required.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance

    Versions
    The structural supports are available in standard colours black RAL 9005 or grey RAL 7021. The standard version has ‘HÄR RÖKER VI’ printed on one glass panel. If no text is required, please inform us when you place your order.

    Character
    A prefabricated enclosure that provides seating, ashtrays and shelter for smokers.

Technical specification
  • Unique ref.rokruta-smokers-shelter
  • Product familyShelter/Storage
  • Product groupShelters
  • TypeObject (single object)
  • Date of publishing2025-06-11
  • Edition number1
  • Height (mm)2400
  • Width (mm)2190
  • Depth (mm)2190
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

4.3 out of 5 stars 4.3 (81)
3.8 out of 5 stars 3.8 (66)
4.0 out of 5 stars 4.0 (35)
4.2 out of 5 stars 4.2 (32)
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit