Solliden, sofaSolliden, sofaSolliden, sofaSolliden, sofaSolliden, sofa
View previous images
View next images
Nola

Solliden, sofa

The Solliden backed bench provides institutional seating for conference centres and auditoriums, as well as departure lounges and urban spaces. By mounting the freestanding Solliden seat and backrest to a beam, the designer created a system of permanent seating that suits a broad range of indoor and outdoor applications. The open weave construction of the seat and backrest enable water to run off quickly while providing the comfort of a sprung seat. Design: Björn Dahlström
Specification
  • Dimensions
    Ø 22 x 2 mm
    Length of beam: 354 cm
    Height of seats: 46.5 cm
    Height of backrests: 85.5 cm
    Weight: 50 kg
    Variants: Available in freestanding chairs and as a backed bench.
    Standard colours Green RAL 6005 and Grey RAL 7035.
    Other colours are available for an additional fee.
    Materials: Pipe steel Ø 22
    Maintenance: Scratches to the paint can be repainted with alkyd oil enamel.
    Examples: The Solliden backed bench provides institutional seating for conference centres, as well as departure lounges inside or outdoors.
    Character: The open weave construction of the seat and backrest enable water to run off quickly while providing the comfort of a sprung seat.
Technical specification
  • Unique ref.solliden_sofa
  • Collection setFurnitures
  • CollectionSofas
  • TypeObject (single object)
  • Date of publishing2021-05-21
  • Edition number1
  • Width (mm)855
  • Width (mm)1800
  • Depth (mm)590
Related
  • Material mainPowder coated steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL8211
  • Uniclass 1.4 DescriptionFurniture
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings